Please choose country and language

8LSA46.ee045ffgg-0

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 5
Nominal torque Mn [Nm] 6
Nominal power PN [W] 2827
Nominal current IN [A] 5.54
Stall torque M0 [Nm] 10
Stall current I0 [A] 9.2
Maximum torque Mmax [Nm] 38
Maximum current Imax [A] 54.85
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.08
Voltage constant KE [V/1000 rpm] 66
Stator resistance R2ph [Ω] 0.8
Stator inductance L2ph [mH] 7.75
Electrical time constant tel [ms] 9.7
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 4.39
Weight without brake m [kg] 7.3
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
マテリアル・ナンバー:
8LSA46.ee045ffgg-0
説明:
Synchronous motor, self-cooling, size 4, length 6, speed 4500 rpm
DT アップグレード Version (Date) Download
V4.0 DT Upgrade (8LSA46.D0045D800-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.D1045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.E0045C000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.E0045D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.E1045C100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.E1045D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.E1045D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.E1045D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.EA045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.EA045D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.EB045D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.EB045D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.EB045D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.EB045D900-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.R0045C000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.R0045C200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.R0045C300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.R0045C600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.R0045D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.R0045D004-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.R0045D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.R0045D600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.R0045D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.S0045D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.S1045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.S1045D200-0) EXE / 322 KB
ドキュメンテーション Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB
証明書 Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB

Please choose country and language

B&R Logo