Please choose country and language

8LSA44.ee015ffgg-0

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 5
Nominal torque Mn [Nm] 5.5
Nominal power PN [W] 864
Nominal current IN [A] 1.69
Stall torque M0 [Nm] 6
Stall current I0 [A] 1.8
Maximum torque Mmax [Nm] 22.8
Maximum current Imax [A] 10.94
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 3.26
Voltage constant KE [V/1000 rpm] 196.9
Stator resistance R2ph [Ω] 13
Stator inductance L2ph [mH] 81
Electrical time constant tel [ms] 6.23
Thermal time constant ttherm [min] 30
Moment of inertia J [kgcm2] 2.73
Weight without brake m [kg] 5.4
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0028
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
マテリアル・ナンバー:
8LSA44.ee015ffgg-0
説明:
Synchronous motor, self cooling; Size 4; Length 4; Rated speed 1500 rpm;
ドキュメンテーション Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB
証明書 Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB

Please choose country and language

B&R Logo