Please choose country and language

8GP30-120hh020klmm

Gearbox
Number of gear stages 2
Gear ratio i 20
Nominal output torque T2N [Nm] 195,0
Max. output torque T2max [Nm] 312,0
Emergency stop torque T2stop [Nm] 390
Idle torque [Nm] at 20°C and 3000 rpm 0,60
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 3500
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 3500
Max. drive speed n1max [rpm] 6500
Max. backlash Jt [arcmin] 9
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 13,0
Tilting rigidity C2K [Nm/arcmin] 0,0
Max. breakdown torque M2Kmax [Nm] 0,0
Max. radial force Frmax [N] for 30,000 h 1500
Max. radial force Frmax [N] for 20,000 h 1750
Max. axial force Famax [N] for 30,000 h 2100
Max. axial force Famax [N] for 20,000 h 2500
Operating noise LPA [dB(A)] 65
Efficiency at full load ŋ [%] 94
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 8,00
Moment of inertia J1 [kgcm2] 3,280
マテリアル・ナンバー:
8GP30-120hh020klmm
説明:
Koaxiales PG, i = 020, 2 stages, IP 54
ドキュメンテーション Version (Date) Download
8GP30 motor mounting instructions PDF / 350 KB
Datasheet 8GP30-040 PDF / 143 KB
Datasheet 8GP30-060 PDF / 144 KB
Datasheet 8GP30-080 PDF / 143 KB
Datasheet 8GP30-120 PDF / 161 KB
全般 Version (Date) Download
System overview planetary gearboxes PDF / 914 KB

Please choose country and language

B&R Logo