• ウェブサイト
  • 型番
  • シリアルナンバー
ログイン
としてログイン ユーザー名ログアウト
ロード中...
B&R Logo

Precise strain measurement

09.01.2015
X20 strain gauges
Two new X20 modules are now available for digitizing strain gauge signals.

B&R introduces X20 modules for strain gauges

B&R has added 2 new analog input modules to its X20 I/O series that can be used to digitize signals from strain gauges: the X20AIA744 with 2 full-bridge strain gauge inputs and the X20AIB744 with 4 full-bridge strain gauge inputs. Up to 4 strain gauge channels can now be housed in a module just as thin as a single-channel unit. Users save both equipment costs and control cabinet space.

The X20AIA744 and X20AIB744 modules work with 4-wire strain gauge load cells. Compensation in the measurement system eliminates absolute uncertainty in the measurement circuit, such as component tolerances, effective bridge voltage or zero offset. The modules each have 24-bit converter resolution.

X20 strain gauges
Download
Download
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.