The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.

The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.

Requirements

Duration

Order number

Seminar Automation Studio training: Basics [SEM210.2]

3 days

SEM415.3

Learning objectives and content

  • The concept behind the B&R drive solution
  • Wiring and diagnostics
  • Navigating in Automation Help
  • Testing environments and commissioning
  • Control concepts and autotuning
  • Simulation options for a drive
  • Preparing of information for support requests
  • Navigating Automation Help
  • mapp Technology – Motion control: Basic functions
  • PLCopen – Motion control: Basic functions
  • Programming motion sequences
  • PLCopen state diagram
  • Error handling in the application

Tasks include

  • Add electrical axes to a project and configure them.
  • Start up electrical axes.
  • Start up electrical drives and complete related diagnostic work.
  • Create sequence programs to control axes in automation projects.

国と言語を選ぶ

B&R Logo