Once a machine has been delivered, it is serviced by commissioning, maintenance, service or repair personnel. Errors or machine downtime could occur because of various factors. The diagnostics optionsLED status indicators, System Diagnostics Manager and the Runtime Utility Center are used for diagnostics in the control environment. in the control system environment or on the B&R controller can quickly provide an overview. B&R's website and user's manuals provide valuable information. Automation Studio provides a range of integrated diagnostics tools as well as an extensive help documentation. This allows fast diagnosis of the control system, drive and integrated safety technology.

Requirements

Duration

Order number

Basic technical training

3 days

SEM920.3

Learning objectives and content

  • SeeTraining: Diagnostics and service for machines [SEM920.2]
  • Automation Studio workspace and help system
  • Creating/Opening projects and establishing an online connection
  • Collecting system informationThe System Diagnostics Manager, the status bar, the online hardware and software comparison, and the Automation Studio Logger are used to collect system information.
  • Configuration and runtime behavior
  • Monitor and analyze process valuesThe variable monitor and the Automation Studio trace function are used to monitor and analyze process values. If a detailed overview of the system configuration and control system programming is required, the following is highly recommended:Automation Studio training: Basics [SEM210.2]
  • Diagnostics tools for drive technologyIn this seminar, axis errors and traces will be shown. For a detailed introduction and commissioning of B&R technology, the following seminar is recommended:Automation Studio training: Integrated motion control [SEM410.3]
  • Diagnostic tools in SafeDESIGNERMust be coordinated with the training provider. This seminar covers the process of connecting to a SafeLOGIC / SafeLOGIC-X controller as well as the diagnostics tools in SafeDESIGNER. For a detailed introduction and commissioning of the integrated safety technology from B&R, the following seminar is recommended:Automation Studio training: Integrated safety technology (Safety) [SEM510.2]

Tasks include

  • Performing maintenance on existing machines.
  • Procuring spare parts and replacing modules.
  • Reading diagnostic data from control systems.
  • Backing up data and restoring it.
  • Diagnosing existing programs and adjusting configurations.
  • Monitoring values of process variables.

Documents provided

TM920 – Diagnostics and service

TM923 – Diagnostics and Service with Automation Studio

国と言語を選ぶ

B&R Logo