Integrated safety technology offers considerable advantages over hard-wired safety technology. The primary focus here is on the expandability and serviceability of the safety technology in the machine.

Requirements

Duration

Model number

Seminar Automation Studio training: Basics [SEM210.2]

2 days

SEM510.2

Learning objectives and content

  • Integrated safety technology
  • Safe input and output modules
  • Inserting and configuring SafeLOGIC/SafeLOGIC-X
  • Functionality of the enabling principle, multi-channel evaluation and restart behaviour
  • Project creation and hardware configuration
  • Working with SafeDESIGNERSafeDESIGNER is a feature in Automation Studio where the safety-related application is created and configured.
  • PLCopen safety function blocks
  • Communication between the standard application and the safety application
  • Developing a safety application according to the V-model
  • Commissioning and service options
  • Documentation and sample projects

Tasks include

  • Participants will integrate safety controllers into machines.
  • Participants will configure safe input and output modules.
  • Participants will program safety applications in accordance with a V-model.
  • Participants will commission machines with safety devices and complete related diagnostics.

国と言語を選ぶ

B&R Logo