Prerequisite

Duration

Course Number

  • Bring a Windows Vista/7/8/10 laptop with Automation Studio 4.7 or higher installed
  • Be able to manually configure your laptop’s IP address and install software
  • Have 2 monitors for the online class
  • Have TIA portal & TIA OPENess ready for communication if real-time tests with Siemens are desired
  • A CYV-ready hardware set

3 days

SEM680.3

Content and objectives

  • You’ll be able to configure and diagnose the KEP Server
  • You’ll be able to work with the Change Your View sample project
  • You’ll be able to create your mappView visualization using Automation Studio.
  • You’ll be able to use the relevant help section.
  • You’ll be able to configure the target’s network connection in the Target Browser.
  • You’ll be able to use B&R mapp Technology to configure and run the AlarmX feature.
  • You’ll be able to use Automation Studio, System Diagnostics Manager, and mappView to diagnose software and hardware issues.
  • You’ll be able to use advanced features of mappView like Expressions, Session Variables, Layouts, Bindings
  • You’ll be able to display mapp Technology-based application alarms.
  • You’ll be able to display a live signal or historic data using various chart widgets.
  • You’ll be able to use the user role system to control widget visibility and operation.
  • You’ll be able to use the unit system built into OPC UA to configure unit conversion.
  • You’ll be able to use the text system functions to configure language switching.
  • You’ll be able to configure trigger-specific actions when events occur.
  • You’ll be able to apply procedures and options for the animation of widgets.

Your responsibilities include

  • Participants will integrate data tags between PLCs
  • Participants create concepts for HMI applications.
  • Participants implement designs for various operator panels.
  • Participants integrate HMI applications in machines.
  • Participants utilize web technology on mobile devices.
  • Participants will perform diagnostics on visualization components and programs.
  • Participants control a machine via a mappView HMI visualization.

国と言語を選ぶ

B&R Logo