Numero materiale Descrizione
8I86T400075.00-000 Base device for ACOPOSinverter P86, 3x 380 to 480 V, 0.75 kW, integrated EMC filter and brake chopper.
8I86T400150.00-000 Base device for ACOPOSinverter P86, 3x 380 to 480 V, 1.5 kW, integrated EMC filter and brake chopper.
8I86T400220.00-000 Base device for ACOPOSinverter P86, 3x 380 to 480 V, 2.2 kW, integrated EMC filter and brake chopper.
8I86T400300.00-000 Base device for ACOPOSinverter P86, 3x 380 to 480 V, 3.0 kW, integrated EMC filter and brake chopper.
8I86T400400.00-000 Base device for ACOPOSinverter P86, 3x 380 to 480 V, 4.0 kW, integrated EMC filter and brake chopper.
8I86T400550.00-000 Base device for ACOPOSinverter P86, 3x 380 to 480 V, 5.5 kW, integrated EMC filter and brake chopper.
8I86T400750.00-000 Base device for ACOPOSinverter P86, 3x 380 to 480 V, 7.5 kW, integrated EMC filter and brake chopper.
8I86T401100.00-000 Base device for ACOPOSinverter P86, 3x 380 to 480 V, 11 kW, integrated EMC filter and brake chopper.
8I86T401500.00-000 Base device for ACOPOSinverter P86, 3x 380 to 480 V, 15 kW, integrated EMC filter and brake chopper.
8I86T401850.00-000 Base device for ACOPOSinverter P86, 3x 380 to 480 V, 18.5 kW, integrated EMC filter and brake chopper.
8I86T402200.00-000 Base device for ACOPOSinverter P86, 3x 380 to 480 V, 22 kW, integrated EMC filter and brake chopper.
8I86T403000.00-000 Base device for ACOPOSinverter P86, 3x 380 to 480 V, 30 kW, integrated EMC filter and brake chopper. Shield plate already integrated in the inverter.
8I86T403700.00-000 Base device for ACOPOSinverter P86, 3x 380 to 480 V, 37 kW, integrated EMC filter and brake chopper. Shield plate already integrated in the inverter.
8I86T404500.00-000 Base device for ACOPOSinverter P86, 3x 380 to 480 V, 45 kW, integrated EMC filter and brake chopper. Shield plate already integrated in the inverter.
8I86T405500.00-000 Base device for ACOPOSinverter P86, 3x 380 to 480 V, 55 kW, integrated EMC filter and brake chopper. Shield plate already integrated in the inverter.
8I86T407500.00-000 Base device for ACOPOSinverter P86, 3x 380 to 480 V, 75 kW, integrated EMC filter and brake chopper. Shield plate already integrated in the inverter.

Si prega di scegliere il Paese e la lingua

B&R Logo