Efficient data processing with M.2 memory card

Automation PC 3100 and Panel PC 3100 industrial PCs will now have additional mass storage options. In addition to CFast cards, it is also possible to use M.2 modules with up to 1 TB of memory. This type of memory offers fast access and an especially long lifespan.

M.2 memory modules are very compact and are based on MLC technology. Their high throughput makes them particularly attractive for data-intensive applications. Together with the two CFast slots, each PC can now be equipped with a total of three mass memory modules.

  • Highlights
  • Up to 1 TB of mass storage
  • High-speed data processing
  • Long-term availability

Future-proof and reliable

B&R's industrial PCs boast a fanless design that allows for maximum robustness in industrial applications. Each PC and panel is subjected to comprehensive function testing prior to shipping. This makes them an extremely future-proof investment.

Si prega di scegliere il Paese e la lingua

B&R Logo