Material Number Description Compare products ...
  • Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

Power Panel T-/C-Series

Variantenübersicht T30

Versatile. Compact. Powerful

Terminal and controller designs with touch screen

B&R is expanding its successful line of Power Panel systems by adding two more series: the Power Panel T-Series terminal version and the Power Panel C-Series controller version. Both versions are equipped with an analog resistive touch screen. Equipped with an embedded browser, Power Panel T30 terminal devices are fully web-compatible and can also be used as a Visual Components client. The terminal series is being offered with four TFT display sizes ranging from 4.3" to 10.1" and comes with 2 Ethernet interfaces, 2 USB ports and an extensive array of configuration options.

High-performance HMI with a wide range of connection options

The Power Panel C70 controller version is equipped with a 333 MHz Intel Atom CPU, 256 MB DDRAM, 16 kB FRAM and 2 GB onboard flash drive. This controller provides a built-in touch screen and is being offered in three display sizes ranging from 5.7" to 10.1". The Power Panel C70 achieves cycle times as fast as 1 ms. POWERLINK and standard Ethernet, 2x USB 2.0 and X2X Link, as well as optional RS232, RS485 and CAN interfaces meet all connection requirements. Both of these device series have an extremely compact design, minimal installation depth and an intelligent cable outlet arrangement, making these panels easy-to-mount space savers. They also have no hard disks, fans or batteries, which makes them maintenance-free. The front of the panel provides IP65 protection, making these devices extremely well-suited for harsh industrial environments.

Highlights

  • Extensive connection options
  • Extremely compact
  • Display sizes from 4.3" to 10.1"
  • Terminal or controller functionality
  • Completely scalable

Your choice: Portrait/landscape, light/dark

T-Series and C-Series Power Panels are available in portrait and landscape format in anthracite gray with pinstripes and aluminum white with pinstripes. These options are available in all sizes.

lib.block.product.categories

  • Components and Modules

Material NumberDescriptionCompare products ...
  • Power Panel C70

  • Power Panel T30

Power Panel C70

Power Panel with controller functionality

C-Series Power Panels are terminals with a built-in PLC. The Intel Atom processor provides enough performance to allow applications to achieve cycle times down to 1 ms. Automation Runtime, which provides up to eight task classes, is the basis for this. To allow optimal use of this performance, the Power Panel C70 has a wide range of integrated interfaces: POWERLINK, Ethernet, X2X Link, USB as well as optional CAN.

C70 mit Spiegelung

POWERLINK

  • For remote connection
    of I/O modules, axes and
    Safety

Standard Ethernet

  • 10/100 Mbit/s for example
    for OPC UA

USB 2.0

  • For updates and the application

I/O interface

  • X2X Link for direct
    I/O connections

Optional interface board

  • 2x CAN
  • 1x CAN + 1x RS232
  • 1x CAN + 1x RS485

Cable outlet

  • Optimized cable outlet
  • 5.7" (side)
  • 7" (side)
  • 10.1" (bottom)

Power Panel T30

Power Panel with terminal functionality

The Power Panel T30 is a dedicated HMI device that can be operated in 2 different modes. On one hand, it operates as a web browser device using standard technology (frameless full screen mode). On the other hand, the terminal can also be used optimally with Visual Components. One of the two integrated functions is simply selected during configuration. The data connection is based on standard Ethernet with all the advantages related to easy and affordable cabling.

T30

Integrated cable mounts

  • Simple and robust stress relief
  • Mounting plates integrated on the housing
  • Optimally placed cable outlet

2x standard Ethernet

  • RJ45 10/100 MBit/s
  • With integrated switch
  • For simple daisy chain wiring

2x USB 2.0

  • For device updates
  • For connecting standard USB devices
  • Access from the application using function libraries

Configuration options

  • Automatically via the controller CPU
  • Via the USB flash drive
  • Via the integrated service page



 

C70-T30-HomeButton

Touch button

An integrated button on the lower right corner of the monitor area is part of the panel overlay design. This touch button can be included in the visualization program. This is a distinctive element for your visualization application that makes it possible, for example, to elegantly implement home or help functions.

C70-T30-Varianten_HochQuer

Models

Power Panel T-Series and C-Series models are available in portrait and landscape format. The touch button is located optimally in the lower right corner. No matter which format you select, the button is always in the right position.

C70-T30-Dekor

Overlay design

Anthracite gray with pinstripes or aluminum white with pinstripes: The perfect color for nearly all installations, available in both portrait and landscape format. These stylish pinstripe colors accentuate the quality of your visualization device and machine.

Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.