Numero materiale Descrizione
8BVI0014HWSA.000-1 ACOPOSmulti SafeMOTION SinCos inverter module, 1.9 A, AS, wall mounting
8BVI0014HWSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 1.9 A, AS, wall mounting
8BVI0014HWSS.000-4 ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 1.9 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0028HWSA.000-1 ACOPOSmulti SafeMOTION SinCos inverter module, 3.8 A, AS, wall mounting
8BVI0028HWSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 3.8 A, AS, wall mounting
8BVI0028HWSS.000-4 ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 3.8 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0055HWSA.000-1 ACOPOSmulti SafeMOTION SinCos inverter module, 7.6 A, AS, wall mounting
8BVI0055HWSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 7.6 A, AS, wall mounting
8BVI0055HWSS.000-4 ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 7.6 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0110HWSA.000-1 ACOPOSmulti SafeMOTION SinCos inverter module, 15.1 A, AS, wall mounting
8BVI0110HWSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 15.1 A, AS, wall mounting
8BVI0110HWSS.000-4 ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 15.1 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0220HWSA.000-1 ACOPOSmulti SafeMOTION SinCos inverter module, 22 A, AS, wall mounting
8BVI0220HWSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 22 A, AS, wall mounting
8BVI0220HWSS.000-4 ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 22 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0330HWSA.000-1 ACOPOSmulti SafeMOTION SinCos inverter module, 33 A, AS, wall mounting
8BVI0330HWSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 33 A, AS, wall mounting
8BVI0330HWSS.000-4 ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 33 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0440HWSA.000-1 ACOPOSmulti SafeMOTION SinCos inverter module, 44 A, AS, wall mounting
8BVI0440HWSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 44 A, AS, wall mounting
8BVI0440HWSS.000-4 ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 44 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0660HWSA.000-1 ACOPOSmulti SafeMOTION SinCos inverter module, 66 A, AS, wall mounting
8BVI0660HWSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 66 A, AS, wall mounting
8BVI0880HWSA.004-1 ACOPOSmulti SafeMOTION SinCos inverter module, 88 A, AS, wall mounting
8BVI0880HWSS.004-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 88 A, AS, wall mounting
8BVI1650HWS0.004-3 ACOPOSmulti3 inverter module, 165 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI1650HWSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 165 A, AS, wall mounting
8BVI1650HWSS.004-1 ACOPOSmulti inverter module, 165 A, AS, wall mounting, SafeMOTION EnDat 2.2
8BVI1650HWSS.004-4 ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 165 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements

Si prega di scegliere il Paese e la lingua

B&R Logo