• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

CNC machining centers

CNC_Holz_Bearbeitungszentren

B&R offers a wide range of solutions for motion control:

•Brushless motors with integrated drive (ACOPOSmotor)

•Ultra-compact and highly dynamic servo motors and drives (8LV + ACOPOSmicro)

• Stepper motors (8OMP + ACOPOSmicro)

• LinMot linear-rotary motors (ACOPOSmicro)

With this B&R technology, machine manufacturers can use any type of motor to control the locking head.

Easy-to-use hardware

The CNC panel from B&R offers an innovative design for maximum integration: PLC, HMI, motion control, CNC, robotics and safety technology are all managed on a single control system – in the most compact housing on the market. A hand-held control unit gives the user even more freedom.

00013_

Additional advantages

  • 16 simultaneous CNC channels
  • 15 axes per CNC channel
  • Dynamic axis coupling/decoupling
  • Up to 100 axes or spindles
  • Customized PLC and CNC functions
  • Configurable interpreter for the highest level of integration between the CNC and controller
  • Integrated software for high-precision hydraulic control
CRO-Green-Logo---Stripes-HighRes
Thorwesten-LOGO
BACCI-LOGO
morbidelli_logo
Hoffmann-Logo-CMYK
LAGUNA_LOGO
smcgroup

B&R has the perfect solution for...

100% integration of motion, CNC and robotics

With Generic Motion Control (GMC), B&R makes possible the complete integration of CNC, motion and robotics in a homogeneous environment. GMC allows complicated tasks to be solved elegantly and efficiently, making it easy to perfectly synchronize a conveyor belt and robot, for example. The CNC or robot program generates the path for virtual axes, which can then be coupled to other (virtual) axes or actual positions (e.g. from an encoder on the conveyor belt) and ultimately transferred to real axes. Productivity increases while the workload is reduced.

User-friendly hardware, advanced design, compact construction

The CNC panel from B&R offers an innovative design for maximum integration: PLC, HMI, motion control, CNC, robotics and safety technology are all managed on a single control system – in the most compact housing on the market. A hand-held control unit gives the user even more freedom – during commissioning as well as when monitoring the active process.

CNC Panel_WEISS

Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.