• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

X20 modules with increased component density

05.26.2014
BuR_PR13189_DO push pull outputs - Print (CMYK)
B&R presents two new compact X20 I/O series modules.

B&R provides functionality for switching up to 2 amps in a compact housing

With two new X20-series modules, B&R continues on the path of miniaturization. The X20DO8323 offers 8 push/pull outputs in the X20 form factor, and the X20DO6639 is a 6x relay module for 30 VDC or 230 VAC.

Up to eight motors

The digital outputs on the DO8323 are electrically isolated and can be wired as high-side, low-side or push/pull variants. Therefore the module allows control of up to 4 DC motors operated as a full-bridge with a nominal voltage of 12 to 24 VDC and a rated current of up to 0.5A. When operated as a half-bridge, up to 8 motors can be controlled.

The DO6639 module has 6 isolated relays with normally open contacts. They can be loaded with 2 amps at either 30 VDC or 230 VAC. In this way, B&R has significantly improved the component density for 230 VAC relays.

About B&R

B&R is a privately owned company with headquarters in Austria and offices all around the world. As a global leader in industrial automation, B&R combines state-of-the-art technology with advanced engineering to provide customers in virtually every industry with complete solutions for machine and process automation, motion control, HMI and integrated safety technology. With industrial fieldbus communication standards like POWERLINK and openSAFETY as well as the powerful Automation Studio software development environment, B&R is constantly redefining the future of automation engineering. The innovative spirit that keeps B&R at the forefront of industrial automation is driven by a commitment to simplifying processes and exceeding customer expectations.

For more information, visit www.br-automation.com.

When reprinting this press release, please send a copy to:

Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
Corporate Communications
B&R Strasse 1
A-5142 Eggelsberg
Austria, Europe

BuR_PR13189_DO push pull outputs - Print (CMYK)
Download
Download
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.