Please choose country and language

Innovations Day 2019

Il 21 febbraio a Parma torna l’appuntamento annuale dedicato ai progettisti per approfondire le ultime novità di automazione con gli esperti B&R, in anteprima italiana.

Leggi tutto

New functions in SafeDESIGNER

B&R makes it easier to create safety applications with a series of new mapp functions in SafeDESIGNER. B&R has added two new table functions for its safety technology.

Leggi tutto

Precise control of temperature processes

The mapp Temperature component offers maximum usability and powerful control algorithms for temperature control. It also has integrated simulation capabilities and heating current monitoring.

Leggi tutto

B&R annuncia la fine della guerra dei bus industriali!

Finalmente avere macchine plug-and-produce non sarà più una chimera grazie all’adozione di un unico standard indipendente di comunicazione sul campo.

Leggi tutto

Optimum lighting for every situation

B&R’s integrated vision system features innovative lighting components. The flexible light bars and backlights ensure optimum results even in difficult lighting situations.

Leggi tutto

Le novità B&R presentate a SPS IPC Drives 2018

Tante le novità presentate nello stand arancione per la fabbrica intelligente e connessa. Visione, robot, macchine, sistemi di trasporto, nuvola, tutti insieme - all’unisono - per garantire il massimo dell’efficienza e della qualità in produzione.

Leggi tutto

The eye of the machine

B&R's entry into the machine vision market is led by a smart sensor and a smart camera. Since the hardware is fully integrated in the automation system, the cameras can be synchronized to machine functions with microsecond precision.

Leggi tutto

More than embedded: fully integrated

B&R will be presenting a complete machine vision portfolio at the SPS IPC Drives fair. All of the products are seamlessly integrated in the B&R control system.

Leggi tutto

Humans and ACOPOStrak, hand-in-hand

The intelligent ACOPOStrak transport system and B&R's human-track collaboration open up new dimensions in safe productivity at collaborative workstations.

Leggi tutto

System software optimizes time to market

The software mapp Trak facilitates the engineering of intelligent transport systems. It is based on process-oriented programming and features integrated simulation.

Leggi tutto

Please choose country and language

B&R Logo