• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

Keep track of vibrations and environmental conditions

10.23.2017
Cabinet
The new I/O modules measure the temperature and humidity in the control cabinet and log much time the values spend within defined ranges.

B&R presents new I/O modules for monitoring control cabinets

With three new I/O modules in its X20 series, B&R makes control cabinet monitoring easier than ever. All three modules measure temperature and humidity in the control cabinet and log how much time the values spend within defined ranges. This allows critical environmental conditions to be evaluated later on. The modules also log operating hours and power cycles internally.

Save recipes permanently

The X20CMR010 and X20CMR111 are also equipped with 512 kB of non-volatile user memory. The memory functions without a battery and is therefore maintenance free. It can be used to store recipes and other data. The data will remain in the system even if the controller needs to be replaced.

Integrated Technology Guarding

Two of the new I/O modules provide Technology Guarding functionality and can be used to manage software licenses. This is especially helpful if there is no USB port available for dongles or if the port can't be used due to security concerns.

Cabinet
Download
Download
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.