Please choose country and language:

First field device with OPC UA and Pub/Sub

B&R made an announcement at the Hannover Messe confirming development of the world's first field device for OPC UA. The new X20 I/O system bus controller makes it possible to implement OPC UA communication from the sensor layer to the ERP layer without any interfaces whatsoever.

The X20BC008U bus controller functions as an OPC UA server and provides all information about connected I/O modules to OPC UA clients from any manufacturer. This includes, for example, controllers, SCADA systems, ERP systems or cloud applications.

Interfaces, gateways and the associated loss of information are a thing of the past. All production process data is transferred using a single protocol. With the new publish-subscribe model (Pub/Sub), data can be distributed in a very efficient manner. The X20BC008U bus controller can be used with all controllers and I/O modules from the X20 and X67 product lines without limitations.

Please choose country and language:

B&R Logo