MATLAB/Simulink is one of the leading simulation tools for model-based development and simulation. Simulink is based on a block diagram environment and enables system-level design and simulation as well as automatic code generation. Automation Studio Target for Simulink is the interface between MATLAB/Simulink and Automation Studio. This supports both seamless integration of automatic code generation into an existing Automation Studio project and a subsequent TCP/IP connection between the model and the target system.

Requirements

Duration

Model number

Formazione su Automation Studio: Livello base

1 day

SEM293.1

Learning objectives and content

  • Participants will get an overview of terminology related to virtual commissioning and simulation.
  • Participants will receive information about the development process ranging from the model to simulation and virtual commissioning.
  • Participants will get an overview of the different levels of simulation and the respective areas of application.
  • Participants will learn how to use Automation Studio Target for Simulink.
  • Participants will learn how to use the user interface for the B&R Simulink blocks.
  • Participants will learn how to create smaller projects in Simulink.
  • Participants will learn how to use automatic code generation.
  • Participants receive an overview of the relationship between the Simulink model and the program generated in Automation Studio.
  • Participants will learn how to create an online connection between the Simulink model and the Automation Studio project.

Tasks include

  • Participants will create simulation models for controllers and machines.
  • Participants will determine all necessary parameters for an optimal control concept.
  • Participants will develop optimal control concepts.
  • Participants will verify controllers using simulation models.
  • Participants will work with virtual commissioning.

Si prega di scegliere il Paese e la lingua

B&R Logo