Please choose country and language

Material Number Description
X20CM0985 X20 digital and analog mixed module, multi-measurement transducer/ synchronization module, 5 digital outputs, 24 VDC, 0.5 A source, 1 relay, 1 A, changeover contact, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs 5 A / 1 A AC, 16-bit converter resolution, order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x TB12 separately.
X20CM0985-02 X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs, 5 A / 1 A AC, 16-bit converter resolution, additional software functionalities, adapted to VDE guidelines (2018), order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x X20TB12 separately!
X20CM0985-1 X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs, 5 A / 1 A AC, 16-bit converter resolution, additional software functionalities, order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x X20TB12 separately!
X20CM4323 X20 PWM module, 4 digital outputs for switching electromechanical loads, 24 VDC, oversampling output functions, time-triggered output functions, NetTime function
X20CM4800X X20 analog input module, vibration measurement, 4 IEPE analog inputs, 50 kHz sampling frequency, 24-bit converter resolution
X20CM4810 X20 analog input module, for vibration measurement and analysis of condition monitoring tasks, 4 IEPE analog inputs, 51.5625 kHz sampling frequency, 24-bit converter resolution
X20CM6209 X20 diode array module, 1 A, 40 V reverse voltage, no module status data
X20CM8281 X20 universal mixed module, 4 digital inputs, 24 VDC, sink, 1-wire connections, 2 digital outputs, 0.5 A, source, 1-wire connections, 1 analog input, ±10 V or 0 to 20 mA / 4 to 20 mA, 12-bit converter resolution, 1 analog output, ±10 V / 0 to 20 mA, 12-bit converter resolution, 2 counters as event counters or gate measurement
X20CM8323 X20 PWM module, 8 digital outputs for switching electromechanical loads, 0.6 A continuous current, 2 A peak current, current monitoring, switching time detection
X20CMR010 X20 cabinet monitoring module, integrated temperature and humidity sensor, production data acquisition, 512 kB flash memory for user data
X20CMR100 X20 cabinet monitoring module, integrated temperature and humidity sensor, production data acquisition, integrated Technology Guard
X20CMR111 X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external PT1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data, integrated Technology Guard
X20DS4387 X20 digital signal module, 4x IO-Link master, 4 digital channels configurable as inputs or outputs, 3-wire connections
X20DS438A X20 digital signal module, 4x IO-Link master V1.1, 4 digital channels configurable as inputs or outputs, 3-wire connections, NetTime function
X20PD0011 X20 potential distributor module, 12x GND, integrated microfuse
X20PD0012 X20 potential distributor module, 12x 24 VDC, integrated microfuse
X20PD0016 X20 potential distributor module, 5x GND, 5x 24 VDC, each with 1x floating feed, integrated microfuse
X20PD2113 X20 potential distributor module, 6x GND, 6x 24 VDC, with feed option, integrated microfuse
X20PS4951 X20 power supply module, for potentiometers, 4x ±10 V for potentiometer supply

Please choose country and language

B&R Logo