Please choose country and language

Double the storage capacity

B&R is expanding its Compact-S series with an additional compact controller. The new X20CP0484-1 is equipped with 512 MB RAM and 2 GB internal flash memory. It offers twice the RAM capacity of older Compact-S models and is ideal for applications that require a large amount of memory and high performance.

With a width of only 37.5 mm including the power supply, the X20CP0484-1 is a part of the compact controller portfolio. The PLC achieves cycle times of up to 400 µs. With Ethernet, POWERLINK, USB and RS232, the controller offers plenty of communication options. An optional CAN interface is also available. With no fans or batteries, it is also maintenance free.

  • Highlights
  • Double the RAM
  • Extremely compact
  • Maintenance free
  • Future proof

Please choose country and language

B&R Logo