Material Number Description Compare products ...
  • Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

reACTION technology

reACTION_1

Ultrafast automation - Response time: 1 μs

Easy. Standardized. Inexpensive.

With reACTION technology, programs created in the function block editor are executed directly on I/O modules from the X20 and X67 series, eliminating data transmission and reducing response times to as low as 1 microsecond.

reACTION Technology
  • With reACTION technology, time-critical subprocesses are executed directly on the I/O module, which removes the limiting factors of conventional control solutions from the response time equation.

     
    • Ultrafast I/O responses
    • For both low-end and high-end systems
    • Fully integrated < Open IEC 61131 technology
    • Centralized software management
    • Decentralized program execution
     
    reaction
Conventional approach
  • In a conventional control solution, each I/O signal must be sent over the network to the central controller, where it is processed and then returned to the I/O module.

     
    • Response time depends on:
    • Network performance
    • Number of nodes in the network
    • Network traffic
    • CPU performance
    • CPU load
     
    klassischer Ansatz

Your bonus package

Virtually every industry has certain processes where timing is especially critical, and where precise execution is essential to both product quality and production output. Traditionally, the microsecond response times demanded by these processes have required complex, dedicated solutions – with an exorbitant price tag to match.

But not anymore. B&R's reACTION technology now brings response times down to one microsecond – simply and inexpensively – using standard hardware and software components.

Vorteilspaket
reACTION technology is available in both X20 andX67 I/O modules, as well as in X20 compact controllers.

Standard hardware and software

reACTION technology, on the other hand, is based entirely on standard I/O and control modules from B&R's X20 and X67 series. When it comes to integrating hardware, there is no difference between standard modules and reACTION modules. The same goes for the programming. Applications featuring reACTION technology are developed in the familiar Automation Studio environment, so developers with prior experience working with Automation Studio can implement reACTION solutions with no additional training.

Ultrafast and inexpensive

Priced only slightly higher than B&R's standard I/O modules, reACTION modules bring ultrafast automation to a much broader range of machines than ever before. Improved output and quality are no longer unaffordable luxuries.

The reACTION module handles a portion of the processing, relieving both the controller and the network and in most cases allowing them to be scaled down. In most cases, the resulting savings more than outweigh the added cost of the reACTION modules.

IEC 61131 & modular development

An extensive library of IEC 61131 function blocks is available in the standard Function Block Diagram editor. Modular software engineering dramatically accelerates development projects.

Weitere information
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.