Material Number Description Compare products ...
  • Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

Technical data – Fan modules

Overview

The fan modules used are size-dependent.

  • Fan
    For motor
     
    8LSC4
    8LSC5
    8LSC6
    8LSC7
    8LSC8
    Manufacturer
    Internet address
    ebm-papst
    www.ebmpapst.com
    ebm-papst
    www.ebmpapst.com
    ebm-papst
    www.ebmpapst.com
    ebm-papst
    www.ebmpapst.com
    ebm-papst
    www.ebmpapst.com
    Manufacturer's product ID
    24 VDC Operating Voltage
    4184 NXH
    7114 N
    7114 N
    W1G180-AA01-13
    6424 H

Technical data

  • General information
    24 VDC Fan
    Manufacturer's product ID
    4184 NXH
    7114 N
    W1G180-AA01-13
    6424 H
    C-UR-US listed
    Yes
    Yes
    Yes
    Yes
    Fan type
    DC fan with electronically commutated
    external rotor motor
    DC fan with electronically commutated
    external rotor motor
    DC fan with electronically commutated
    external rotor motor
    DC fan with electronically commutated
    external rotor motor
    Rotor bearings
    Ball bearings
    Ball bearings
    Ball bearings
    Ball bearings
    Protection
    IP20
    IP20
    IP20
    IP20
    Nominal voltage
    24 VDC +5% / -50%
    24 VDC +5% / -50%
    24 VDC +5% / -50%
    24 VDC +17% / -50%
    Power consumption
    11 W
    12 W
    36 W
    26 W
    Overload protection
    Protected against blocking and overloading by PTC resistor;
    partially impedance protected
    Protected against blocking and overloading by PTC resistor;
    partially impedance protected
    Protected against blocking and overloading by PTC resistor;
    partially impedance protected
    Protected against blocking and overloading by PTC resistor;
    partially impedance protected
    Temperature range
    -30 ... +55°C
    -25 ... +72°C
    -20 ... +72°C
    -20 ... +55°C
    Operating noise
    57 dB(A)
    55 dB(A)
    59 dB(A)
    63 dB(A)
    Service life
    at 40°C
    At maximum temperature
    70,000 h
    50,000 h
    80,000 h
    37,500 h
    40,000 h
    37,500 h
    70,000 h
    50,000 h
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.