• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

Foundry and Power Train

Giesserei_Antriebsstrang

With an extensive portfolio of solutions designed to attend the metal industry, B&R is able to provide all the highest level of technology for foundry and tooling of engines, blocks, turbochargers, crankshafts and beyond.

Combining the innovative manufacturing technologies in casting, roll-forming, machining, robotics and CNC, B&R assures the optimal performance and results in order to produce the utmost quality metal products in vehicles Power Train.

CNC e robotica
iStock_000012705735XXXLarge

B&R migliora l'efficienza di macchine e sistemi combinando CNC, robotica e controllo di movimento in una singola piattaforma software denominata Generic Motion Control (GMC). L'originalità della piattaforma GMC risiede anche nella possibilità di poter essere utilizzata per tutti i tipi di azionamenti, compresi quelli idraulici e la tecnologia servo. La piattaforma GMC si integra in modo trasparente negli applicativi macchina e può essere personalizzata in funzione della specifica attività da svolgere. Grazie alla sua flessibilità è inoltre possibile integrare facilmente i 'dialetti' per CNC e per sistemi robotici esistenti.

CNC e robotica con B&R

  • Unificazione di CNC, robotica e controllo di movimento
  • Tutti i tipi di azionamento
  • Tecnologia di Sicurezza Integrata
  • Interazione trasparente con gli applicativi di macchina
  • Integrazione dei 'dialetti' CNC e per la robotica esistenti
Integrating robotics effectively

With POWERLINK and B&R's Generic Motion Control (GMC), it is exceptionally easy to integrate and synchronize robots with your automation architecture. High-speed packaging machines can easily synchronize standard motion control systems and all types of kinematics – portal, delta, SCARA, articulated arm and even specialty kinematics – in a single, complete control platform.

B&R robotics make it possible to perform maintenance tasks with direct human-robot interaction, such as removing blockages, without stopping operation. B&R offers TÜV-certified function blocks for the required safety applications, integrated via the open and bus independent openSAFETY protocol.

Stäubli robots can be accessed directly by B&R automation technology. This is possible thanks to the POWERLINK interface on the uniVAL drives from Stäubli, which allows GMC programs from the B&R controller to be transferred and executed seamlessly.

Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.