Please choose country and language:

Save energy and increase performance

B&R has added to its portfolio the X20SM1436-1 module for direct control of stepper motors. The module's current reduction function increases performance and reduces energy consumption.

Leggi tutto

Collect and present machine data

The mapp Report software component can be used to automatically generate PDF reports based on any machine data. The content and layout of the reports can be customized.

Leggi tutto

Greater efficiency, less wear

At WindEnergy Hamburg in Hall B6, Booth 242, B&R will show how its intelligent drive solutions can help wind turbines work more efficiently, quietly and safely.

Leggi tutto

Trasmissione digitale per HMI

Con la nuova generazione B&R di interfacce SDL4 per pannelli operatore basta un cavo Ethernet, lungo fino a 100 m, per segnale video e accessori.

Leggi tutto

B&R partecipa al testbed OPC UA TSN di Huawei

B&R ha aderito al banco di prova OPC UA TSN di Huawei, colosso cinese delle telecomunicazioni. Lo specialista dell’automazione austriaco prende così parte a tutte e tre le più importanti piattaforme al mondo per test pratici sulla nuova tecnologia di...

Leggi tutto

Data acquisition, evaluation and transmission to the cloud

A single device to acquire data, evaluate it and send it to the cloud – that's now possible with B&R's Edge Controller. Simultaneously, the powerful and rugged PC also serves as a full-fledged industrial controller.

Leggi tutto

La giusta dose di intelligenza dove serve

Grazie all’adozione di un trasporto ibrido, ACOPOStrak accoppiato ai sistemi tradizionali, la produzione di massa personalizzata è ancora più conveniente

Leggi tutto

More performance for compact industrial PC

Automation PC 2200 is the latest generation of B&R's successful 2000 series of compact industrial PCs. Equipped with Intel Atom processors from the Apollo Lake generation, the Automation PC 2200 is available in either box PC or panel PC format.

Leggi tutto

More functions for the process control industry

B&R presents version R4.2 of its APROL process control system at ACHEMA. Other highlights at Booth A63 in Hall 11.1 include an Edge Controller for cloud communication and the ACOPOStrak transport system.

Leggi tutto

Remote I/O expansion for mobile automation

The new module with a compact housing is used in combination with an X90 controller for remote I/O expansion.

Leggi tutto

Please choose country and language:

B&R Logo