Please choose country and language

Remote I/O expansion for mobile automation

B&R expands the X90 control and I/O system

With its new X90 CAN bus controller, B&R makes it easier to connect remote sensors and actuators to mobile machinery. The scalable X90 control and I/O system allows efficient implementation of automation concepts for construction, agricultural and municipal vehicles. Customers benefit from comprehensive solutions based on the B&R technology platform.

Many possible uses

The standardized CANopen interface and multifunction I/O channels make the X90 bus controller extremely versatile. All functions are configured in the control application using the B&R Automation Studio development environment.

For harsh environments

All products in the X90 family are designed for rugged use in mobile machinery. They can handle operating temperatures from -40 to +85°C (housing surface) and are resistant to vibration, shock up to 50 g, salt, UV light and oil. The housing provides IP69K protection.

Please choose country and language

B&R Logo

Please choose country

B&R Logo