Please choose country and language:

Comprehensive system diagnostics for industrial PCs

To offer optimum support whenever service is required, all informational and diagnostics features will be provided via the newly developed HMI Service Center. The HMI Service Center is a software tool used to test B&R's industrial PCs and Automation Panels.

Industrial PCs from B&R have always offered extensive system diagnostics that go above and beyond those of a standard PC. Not only is it possible to read information like serial numbers and part numbers, but also statistical data like power-on cycles and temperature sensor values. This data is managed by the Maintenance Controller. The goal is maximum system transparency for the user.

It could hardly be easier to use: Simply start the Automation PC or Panel PC with the USB flash drive inserted. The system boots from the embedded operating system found on the flash drive. The clearly structured user interface that appears provides access to all the necessary information and additional diagnostics features.

Please choose country and language:

B&R Logo