Please choose country and language

Precise control of temperature processes

The mapp Temperature component offers maximum usability and powerful control algorithms for temperature control. It also has integrated simulation capabilities and heating current monitoring.

Leggi tutto

B&R annuncia la fine della guerra dei bus industriali!

Finalmente avere macchine plug-and-produce non sarà più una chimera grazie all’adozione di un unico standard indipendente di comunicazione sul campo.

Leggi tutto

Optimum lighting for every situation

B&R’s integrated vision system features innovative lighting components. The flexible light bars and backlights ensure optimum results even in difficult lighting situations.

Leggi tutto

The eye of the machine

B&R's entry into the machine vision market is led by a smart sensor and a smart camera. Since the hardware is fully integrated in the automation system, the cameras can be synchronized to machine functions with microsecond precision.

Leggi tutto

Powerful machine vision software fully integrated

The first fully integrated vision system combines two cutting-edge technologies: the HALCON machine vision library from MVTec and advanced control technology from B&R. This opens up new possibilities in industrial image processing.

Leggi tutto

Easily in touch with your machines

The Asset Performance Monitor cloud application gives OEMs a constant overview of their machines' status. This makes it easy to identify potential machine improvements and optimize service operations.

Leggi tutto

System software optimizes time to market

The software mapp Trak facilitates the engineering of intelligent transport systems. It is based on process-oriented programming and features integrated simulation.

Leggi tutto

Humans and ACOPOStrak, hand-in-hand

The intelligent ACOPOStrak transport system and B&R's human-track collaboration open up new dimensions in safe productivity at collaborative workstations.

Leggi tutto

More than embedded: fully integrated

B&R will be presenting a complete machine vision portfolio at the SPS IPC Drives fair. All of the products are seamlessly integrated in the B&R control system.

Leggi tutto

Wireless transmission of safety data

The openSAFETY safety bus protocol can now be transmitted via UDP using the black channel principle. This facilitates the use of wireless transmission technologies for safety communication.

Leggi tutto

Please choose country and language

B&R Logo