B&R Logo
  • Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
Italiano Svizzera

Please choose your country:

Follow us:

Mastering options in machine software with mapp CodeBox

04.26.2016
machine-options-ladder-diagram-mapp-CodeBox
Program machine options easily in ladder logic with B&R's HTML5 tool – mapp CodeBox.

Program variants in ladder logic with modular software components

OEMs now have a much easier way of managing the many variants of their machines. With mapp CodeBox, they can program options in ladder logic without affecting the machine's primary application.

OEMs still use the development environment to program their machines' basic functionality. In the process, they can define which data, functions and variables are to be accessed via mapp CodeBox. This allows the machines' special features and options to be added later using Ladder Diagram.

Easy options management

Having the software for individual options decoupled from the primary application offers numerous advantages. For one thing, it ensures that you're not introducing errors into the system when you implement new options or customizations. It also greatly simplifies the task of managing all the different variants of your machine.

HTML5 application

mapp CodeBox is an HTML5 application that can run on any browser-enabled device. A powerflow visualization provides support for diagnostics and maintenance. Ladder programs can be saved, subjected to version control and transferred to other machines. If necessary, they can also be imported back into the original automation project.

machine-options-ladder-diagram-mapp-CodeBox
Download
Download
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.