Please choose country and language

Machine vision gets four times faster

B&R has dramatically accelerated the execution of machine vision functions. A new quad-core processor and just-in-time compiler complete vision tasks up to four times faster.

Approfondisci

More resistant for more applications

Using B&R automation technology in maritime environments is now easier than ever thanks to additional certifications by DNV, KR, LR and ABS for the X20 control and I/O system.

Approfondisci

Perfect motion control for every application

The safety functions of the B&R ACOPOS P3 servo drive are now also available for motors with a safe Hiperface DSL encoder. Machine builders now have a broader selection of motors when implementing safe motion control applications.

Approfondisci

Big performance in a small package

Equipped with powerful processors, the new devices are perfect for applications where tight synchronization and positioning precision are paramount.

Approfondisci

Easy implementation of safety functions

B&R is simplifying the implementation of safety functions on mobile machinery by equipping its X90 safety controllers with the CANopen Safety protocol.

Approfondisci

Più di 100.000 giri al minuto

Una nuova variante del servoazionamento ACOPOS P3 di B&R è ora disponibile senza limiti di frequenza in uscita. In molte applicazioni, questo rende possibile raggiungere velocità del motore superiori a 100.000 giri/min.

Approfondisci

Predict the failure, prevent the loss

Automation Runtime now automatically logs data about storage media health to provide early warnings of impending failure. Storage media can be replaced before a crash causes lost data and costly downtime.

Approfondisci

HMI to go

Una nuova funzionalità della soluzione HMI mapp View di B&R garantisce che i controlli e le informazioni siano sempre a portata di mano, in modo da potersi muovere liberamente all'interno dell'impianto continuando a lavorare.

Approfondisci

IP69K PC for autonomous agricultural and construction vehicles

B&R is adding a high-end PC to its mobile automation portfolio. The new PC offers significantly more processing power and memory.

Approfondisci

Switch it on and get started

The new Power Panel C80 offers the combined advantages of a powerful controller and a modern operator terminal in a single HMI device. Machine builders thus have full flexibility and can scale their machine to meet changing performance and cost…

Approfondisci

Please choose country and language

B&R Logo

Please choose country

B&R Logo