Please choose country and language

Short description
Communication module 1x X2X Link master, 1x Ethernet POWERLINK managing or controlled node
General information
Status indicators Send/receive data for IF1
Status of the POWERLINK station, network activity, link/collision for IF2
Diagnostics
Bus function (IF2) Yes, using status LED and software status
Data transfer (IF1) Yes, using status LED and software status
Station status (IF2) Yes, using status LED and software status
Power consumption
3.3 VDC 2.3 W
5 VDC 0.5 W
Total 2.8 W
Electrical isolation
IF1 - IF2 Yes
PLC - IFx Yes
Certifications
CE Yes
KC Yes
UL cULus E115267
Industrial control equipment
Interfaces
Interface IF1
Type X2X Link master
Variant 4-pin multipoint plug
Interface IF2
Fieldbus Ethernet POWERLINK
Type 100 Base-T (ANSI/IEEE 802.3)
Variant Shielded RJ45 port
Line length Max. 100 m between two stations (segment length)
Transfer rate 100 Mbit/s
Operating conditions
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation 0 to 60°C
Storage -25 to 70°C
Relative humidity
Operation 5 to 95%
Mechanical properties
Note Order 1x TB704 terminal block separately
Slot Insert e.g. in CP360
Material number:
3IF789.9
Description:
aPCI interface module, 1 POWERLINK interface, manager or controller function, 1 X2X Link master interface, electrically isolated, order terminal block TB704 separately!
Mandatory Accessories
Terminal blocks
0TB704.9 Accessory terminal block, 4-pin, screw clamp terminal block 2.5 mm²
0TB704.91 Accessory terminal block, 4-pin, push-in terminal block 2.5 mm²
Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (3IF789.9) EXE / 508 KB
V3.0 HW Upgrade (3IF789.9) EXE / 508 KB
V4.0 HW Upgrade (3IF789.9) EXE / 423 KB
Documentation Version (Date) Download
Datasheet 3IF789.9 PDF / 1 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo