Please choose country and language

Short description
Communication module 1x RS232, 1x POWERLINK (V1/V2) managing or controlled node
General information
Status indicators Send/receive data for IF1
Status of the POWERLINK station, network activity, link/collision for IF2
Diagnostics
Bus function (IF2) Yes, using LED status indicators and software
Data transfer (IF1) Yes, using LED status indicators
Station status (IF2) Yes, using LED status indicators and software
Power consumption
3.3 VDC 2.0 W
5 VDC 0.5 W
Total 2.5 W
Electrical isolation
IF1 - IF2 Yes
PLC - IF1 No
PLC - IF2 Yes
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
EAC Yes
KC Yes
Interfaces
Interface IF1
Signal RS232
Variant 9-pin male DSUB connector
Max. distance 900 m
Transfer rate Max. 115.2 kbit/s
Interface IF2
Fieldbus POWERLINK (V1/V2) managing or controlled node
Type Type 3
Variant 1x shielded RJ45 port
Cable length Max. 100 m between two stations (segment length)
Transfer rate 100 Mbit/s
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex No
Autonegotiation Yes
Auto-MDI/MDIX Yes
Operating conditions
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation 0 to 60°C
Storage -25 to 70°C
Relative humidity
Operation 5 to 95%, non-condensing
Mechanical properties
Slot Insert e.g. in CP360
Material number:
3IF786.9-1
Description:
  • Multi-interface module
  • POWERLINK for real-time Ethernet communication
  • RS232 can be configured as an online interface
aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 RS232 interface

Please choose country and language

B&R Logo

Please choose country

B&R Logo