Please choose country and language

Short description
Communication module 1x CAN bus, 1x POWERLINK (V1/V2) managing or controlled node
General information
Status indicators Send/receive data for IF1
Status of the POWERLINK station, network activity, link/collision for IF2
Diagnostics
Bus function (IF2) Yes, using LED status indicators and software
Data transfer (IF1) Yes, using LED status indicators and software
Station status (IF2) Yes, using LED status indicators and software
Power consumption
3.3 VDC 2.5 W
5 VDC 0.5 W
Total 3.0 W
Electrical isolation
IF1 - IF2 Yes
PLC - IFx Yes
Certifications
CE Yes
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD
EAC Yes
KC Yes
Interfaces
Interface IF1
Signal CAN bus
Variant 4-pin male multipoint connector
Max. distance 1000 m
Transfer rate Max. 500 kbit/s
Interface IF2
Fieldbus POWERLINK (V1/V2) managing or controlled node
Type Type 3
Variant 1x shielded RJ45 port
Cable length Max. 100 m between two stations (segment length)
Transfer rate 100 Mbit/s
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex No
Autonegotiation Yes
Auto-MDI/MDIX Yes
Operating conditions
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation 0 to 60°C
Storage -25 to 70°C
Relative humidity
Operation 5 to 95%, non-condensing
Mechanical properties
Note Order 1x TB704 terminal block separately
Slot Insert e.g. in CP360
Material number:
3IF787.9-1
Description:
  • Interface module with CAN bus and POWERLINK
aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 CAN interface, electrically isolated, network-capable, max. 500 kbit/s, object buffer in transmit and receive direction, order 1x TB704 terminal block separately
Mandatory Accessories
Terminal blocks
0TB704.9 Accessory terminal block, 4-pin, screw clamp terminal block 2.5 mm²
0TB704.91 Accessory terminal block, 4-pin, push-in terminal block 2.5 mm²
Optional Accessories
Infrastructure components
0AC913.93 Bus adapter, CAN bus, 2 CAN bus interfaces, including 03 m attachment cable (TB704)

Please choose country and language

B&R Logo

Please choose country

B&R Logo