Please choose country and language

Short description
Communication module PROFINET RT device (slave)
General information
Status indicators Module status, network status, data transfer
Diagnostics
Module status Yes, using status LED and software
Network status Yes, using status LED and software
Data transfer Yes, using status LED
Power consumption
3.3 VDC 1.6 W
5 VDC -
Total 1.6 W
Electrical isolation
PLC - IF1 Yes
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
EAC Yes
Interfaces
Fieldbus PROFINET RT device (slave)
Variant 1x shielded RJ45 port
Cable length Max. 100 m between two stations (segment length)
Transfer rate 100 Mbit/s
Transfer
Physical layer 100 BASE-TX
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Operating conditions
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation 0 to 60°C
Storage -25 to 70°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%
Mechanical properties
Slot Insert e.g. in CP360
Material number:
3IF7E3.9
Description:
  • PROFINET RT device
aPCI interface module, 1 PROFINET RT device (slave) interface
Mandatory Accessories
Terminal blocks
0TB704.9 Accessory terminal block, 4-pin, screw clamp terminal block 2.5 mm²
0TB704.91 Accessory terminal block, 4-pin, push-in terminal block 2.5 mm²
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (3IF7E3.9) EXE / 884 KB
Documentation Version (Date) Download
Datasheet 3IF7E3.9 PDF / 720 KB
Fieldbus equipment description files Version (Date) Download
3IF7E3.9 GSD Package ZIP / 4 KB

Please choose country and language

B&R Logo

Please choose country

B&R Logo