Please choose country and language

General information
Capacity 8 GB
Data retention 10 years
Data reliability <1 unrecoverable error in 1014 bit read accesses
Lifetime monitoring Yes
MTBF >4,000,000 hours (at 25°C)
Servicing None
Supported operating modes PIO Mode 0-4, Multiword DMA Mode 0-2
Continuous reading
Typical 8 MB/s
Continuous writing
Typical 6 MB/s
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
DNV GL Temperature: A (0 - 45°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
Endurance
SLC flash memory Yes
Erase/Write cycles
Typical >2,000,000
Wear leveling Static
Error-correcting code (ECC) Yes
S.M.A.R.T. support No
Support
Hardware MP100/200, PP100/200, PP300/400, PP500, PPC300, PPC700, PPC725, PPC800, Provit 2000, Provit 5000, APC620, APC680, APC810, APC820
Operating systems
Windows 7 32-bit No
Windows 7 64-bit No
Windows Embedded Standard 7 32-bit Yes
Windows Embedded Standard 7 64-bit No
Windows XP Professional Yes
Windows XP Embedded Yes
Windows Embedded Standard 2009 Yes
Windows CE 6.0 Yes
Windows CE 5.0 No
Software
PVI Transfer ≥V2.57 (part of PVI Development Setup ≥ V2.5.3.3005)
B&R Embedded OS Installer ≥V2.21
Ambient conditions
Temperature
Operation 0 to 70°C
Storage -50 to 100°C
Transport -50 to 100°C
Relative humidity
Operation 8 to 95%, non-condensing
Storage 8 to 95%, non-condensing
Transport 8 to 95%, non-condensing
Vibration
Operation Max. 16.3 g (159 m/s² 0-peak)
Storage Max. 30 g (294 m/s² 0-peak)
Transport Max. 30 g (294 m/s² 0-peak)
Shock
Operation Max. 1000 g (9810 m/s² 0-peak)
Storage Max. 3000 g (29430 m/s² 0-peak)
Transport Max. 3000 g (29430 m/s² 0-peak)
Elevation
Operation Max. 24383 m
Mechanical properties
Dimensions
Width 42.8 ±0.10 mm
Length 36.4 ±0.15 mm
Height 3.3 ±0.10 mm
Weight 11.4 g
Material number:
5CFCRD.8192-03
Description:
CompactFlash 8 GB Western Digital (SLC)

Please choose country and language

B&R Logo

Please choose country

B&R Logo