Please choose country and language

Broad performance spectrum

The processors are based on Intel's latest generation of Core-i technology and can be scaled over the full range – from Celeron to Core i7. This allows computing power to be tuned perfectly to the application at hand.

All variants are fanless, so the Panel PC 3100 features no rotating parts. This makes maintenance tasks like replacing air filters a thing of the past. The scalable memory options range from 4 to 32 GB.

Multi-touch panels - Optimal usability

The main advantage of multi-touch technology is how it makes operation more intuitive. At the same time, two-hand gestures for critical or potentially dangerous operations provide an effective way of preventing unintentional operator errors.

Panels
System units
Covers
Main memory
Graphics options
Mass storage options
Interface options
CFast cards
Uninterruptible power supplies
Operating systems
Accessories
Documentation

Highlights

  • Projected capacitive multi-touch screen
  • Displays from 10.1" WXGA to 24" Full HD
  • Anti-glare glass
  • Excellent gliding properties
  • Scratch-resistant surface
  • Intel Core i processors
  • Compact dimensions
  • Numerous interfaces
  • Modular interface options
  • Fanless

Scalable Panel PCs

Whereas the Automation PC 3100 is designed to control remote panels, the Panel PC 3100 combines a PC and display into a single system. The PC unit can be combined with any cabinet-mounted Automation Panel with a diagonal of 10.1" or larger.

Future-proof

B&R PC systems offer long-term availability with reliable updates well into the future. It is not necessary to make continuous adjustments to the PC hardware over time.

Versatility through modularity

The Panel PC 3100 offers a variety of modular interface options. The two slots can accommodate cards for serial interfaces, Ethernet, CAN and POWERLINK. The slots can also be used for a UPS solution or audio interfaces. The industrial PC also comes with slots for two industrial-strength CFast data storage devices. With up to 256 GB each, the CFast cards can be used to boost performance, as backup protection against failure or as a RAID set.

Energy efficient

Another advantage of the latest generation Core i-series and Atom technology is that it manages to significantly increase performance while lowering power consumption – delivering maximized energy efficiency and virtually eliminating the need for internal fans. Panel PC 3100 devices feature passive cooling as standard.

Please choose country and language

B&R Logo