------------------------------------------------------------------ File: Readme.txt Version: 1.2.0 Date: 17-May-2023 Description: B&R Power Panel C50 terminal system image ------------------------------------------------------------------ Language: English Architecture: ARMv7 ------------------------------------------------------------------ Below you will find a short description and version information of the package. ------------------------------------------------------------------ GENERAL INFORMATION ------------------------------------------------------------------ With this image you can upgrade a B&R Power Panel C50 terminal OS. For more information see the B&R PP C50 Manual. ------------------------------------------------------------------ REQUIREMENTS ------------------------------------------------------------------ A B&R Power Panel C50 is required. ------------------------------------------------------------------ INSTALLATION ------------------------------------------------------------------ ------------------------------------------------------------------ Version 1.2.0 / 17-May-2023 / JP ------------------------------------------------------------------ Features - Optional ignoring of server certificate errors. - Support for the web browser's Screen Capture API. Changes - Linux Kernel upgrade to 6.1.27 - Update to Qt 6.4.3 -> QtWebEngine based on Chromium 102 Error corrections - ID400380920: C50::Image: C50 does not re establish connection if both AR and TERMINAL are DHCP clients and during boot the network was not present - ID400371907,ID400384701: 4PPC50.0702-11B::TerminalOS: Freezing of Terminal OS in V1.0.1 ------------------------------------------------------------------ Version 1.1.2 / 23-Mar-2022 / JP ------------------------------------------------------------------ Features - Support for VC4/VNC Changes - Linux Kernel upgrade to 5.15.30 Error corrections - ID400367694: 4PPC50.0702-11B::TerminalOS: Memory Leak in V1.1.1 - ID400371881: PPC50: After showing the bootlogo and connecting to the mappView visualization, in the browser the message 'This site can't be reached' is displayed for a short period of time. ------------------------------------------------------------------ Version 1.1.1 / 27-Jul-2021 / JP ------------------------------------------------------------------ Features - Support for ArScreen Changes - Linux Kernel upgrade to 5.10.47 - Update to Qt 5.15.2 -> QtWebEngine based on Chromium 87 ------------------------------------------------------------------ Version 1.0.1 / 31-Oct-2019 / JP ------------------------------------------------------------------ Changes - Improved production handling. ------------------------------------------------------------------ Version 1.0.0 / 11-Sep-2019 / JP ------------------------------------------------------------------ - First version. ------------------------------------------------------------------ Copyright (c) by B&R ------------------------------------------------------------------ B&R Industrial Automation GmbH B&R Straße 1 A - 5142 Eggelsberg Tel: +43 (0)7748/6586-0 Fax: +43 (0)7748/6586-26 Email: office@br-automation.com Web: http://www.br-automation.com ------------------------------------------------------------------