------------------------------------------------------------------ File: Readme.txt Version: 1.5.1 Date: 14-Oct-2021 Description: B&R Power Panel T30 system image ------------------------------------------------------------------ Language: English Architecture: ARMv7 ------------------------------------------------------------------ Below you will find a short description and version information of the package. ------------------------------------------------------------------ GENERAL INFORMATION ------------------------------------------------------------------ With this image you can upgrade a B&R Power Panel T30. For more information see the B&R PP T30 Manual. ------------------------------------------------------------------ REQUIREMENTS ------------------------------------------------------------------ A B&R Power Panel T30 is required. ------------------------------------------------------------------ INSTALLATION ------------------------------------------------------------------ ------------------------------------------------------------------ Version 1.5.1 / 14-Oct-2021 / JP ------------------------------------------------------------------ Features - Added a VNC connection monitor - VNC background color Changes - Web browser update (based on CEF3, branch 4515, Chromium 92) - Update Samba to 4.10.18 Error corrections - ID400355631: mappView 5.14 | T30 as a client | DateTime output widget | Some timezones configured on T30 are not shown properly in mappView client - ID400349227: T30::Image: Slower (30%) boot time with image V1.4.2 compared to V1.2.1 - ID400346213: 6PPT30 : CPUCore0usage and CPUUsage is at 100 in PPTImage version 1.4.3 ------------------------------------------------------------------ Version 1.4.3 / 28-Jan-2021 / JP ------------------------------------------------------------------ Error corrections - ID400243427, ID400325030: MomentaryPushButton and normal Button get stuck in visualization if the buttons are pressed quite fast. ------------------------------------------------------------------ Version 1.4.2 / 21-Oct-2020 / JP ------------------------------------------------------------------ Features - Added support for handling browser client certificates Changes - Linux Kernel upgrade to 3.16.85 - Web browser update (based on CEF3, branch 4183, Chromium 85) - Update Samba to 4.10.10 Error corrections - ID400314565: mappView - Scrollbar doesn't work e.g. for AlarmList widget with touch - ID400311342,ID400325126: Mouse cursor does not appear with VNC client. So user can not control VC4 visu. - ID400262838,ID400315515: OPCUA Server : Error 0x80450000 is generated when monitoring some of the opcua server variables. - ID400324646: Scrollbars appear in visu since image 1.3.2 ------------------------------------------------------------------ Version 1.3.2 / 13-Dec-2019 / JP ------------------------------------------------------------------ Features - Add web developer tools (Chromium remote debugging) Changes - Linux Kernel upgrade to 3.16.78 - Web browser update (based on CEF3, branch 3770, Chromium 75) - Update Samba to 4.8.11 - Added support for mp4(H264) to browser Error corrections - ID400278530: Shell windows can be opened when during boot the right mouse button is pressed. - ID400256784: Error when loading animated boot logo - ID400261615: HTML onchange event handles every character and is not only triggered by the enter confirmation - ID400291675: HTML onblur registers every key press instead of the "enter" key press ------------------------------------------------------------------ Version 1.2.1 / 24-Oct-2018 / JP ------------------------------------------------------------------ Features - Panel temperatures are displayed in the Serviceapp - OPC UA: added diagnostic nodes(memory, cpu) Changes - Linux Kernel upgrade to 3.16.60 - Web browser update (based on CEF3, branch 3497) - timesyncd replaces ntpd as ntp daemon Error corrections - ID400264019: Using the HandButton with a KeyCode, an event only triggers once - ID400264044: Barcode isn't read anymore on T30 as web client, if touch was activated once - ID400256701: Load settting from USB does not load FTP server password from XML file ------------------------------------------------------------------ Version 1.2.0 / 26-Jun-2018 / JP ------------------------------------------------------------------ Features - OPC UA server (based on the open62541 project) Changes - Update Samba to 4.7.6 - Linux Kernel upgrade to 3.16.57 - Web browser update (based on CEF3, branch 3396) Feature Requests - ID400153863,ID400224218: Request>Read serial number of T30 panel - ID400216943: T30 > Request > Set backlight via application - ID400196040,ID400221546,ID400232166: Request | Possibility to stop the screensaver via remote access. - ID400196411,ID400231775,ID400236971: T30::Configuration: Possibility to set configuration (target, IP, subnet, gateway) over OPC UA - ID400216683: T30::Image: Possibility to permanently add certificates for the browser - ID400230007: fast switching between VNC viewer and browser or webcam Error corrections - ID400176275: T30 : Momentary button stuck after several press - ID400237849: 6PPT30 : momentary datapoints it is not released when paralelly hand button is pressed - ID400244850,ID400244616: Browser crashes after boot and mappView visualisation is not shown - ID400252870: T30::Web: