------------------------------------------------------------------ File: Readme.txt Version: 1.2 Date: 2011-12-20 Description: B&R Windows CE 6.0 PP500 + APC51x ------------------------------------------------------------------ Below you will find a short description and version information of the software. ------------------------------------------------------------------ GENERAL INFORMATION ------------------------------------------------------------------ This is the B&R Windows CE 6.0 version for B&R Power Panel 500 and B&R Automation PC 51x devices. ------------------------------------------------------------------ INSTALLATION ------------------------------------------------------------------ For further informations, see the Windows CE 6.0 help. The help can be downloaded from the B&R homepage www.br-automation.com. ------------------------------------------------------------------ Version V1.2 / 2011-12-20 / PAM ------------------------------------------------------------------ Changes - Support for PP500 I/O board added. - Support for APC510 and APC511 added. - Updated with Intel® Embedded Graphics Drivers (IEGD) 10.4 - Updated with B&R ADI 2.1. - Updated with B&R ADI SNMP Agent 1.2 - Updated with B&R Autorun 5.6 - Updated with B&R Configuration Manager 4.1 - Updated with B&R HMI Diagnostics 1.4 - Updated with B&R Image Viewer 1.2.2 - Updated with B&R PVI 3.0.2.3015 - Updated with B&R Registry Editor 3.6 - Updated with B&R ScreenSaverBlank 1.4.1 - Updated with B&R Set Date & Time 1.6.1 - Updated with B&R Touch Applet 4.3 - Updated with B&R Touch Calib 1.2.2 - Updated with B&R Touch Driver 1.5.1 - Component MPEG-1 Layer 1 and 2 Audio Codec added. - Used CE 6.0 updates: * Windows Embedded CE 6.0 R3 * Winodws Embedded CE 6.0 Product Update Rollup 2010 * Windows Embedded CE 6.0 Update 110131_2011M01 * Windows Embedded CE 6.0 Update 110228_2011M02 * Windows Embedded CE 6.0 Update 110331_2011M03 * Windows Embedded CE 6.0 Update 110430_2011M04 * Windows Embedded CE 6.0 Update 110531_2011M05 * Windows Embedded CE 6.0 Update 110630_2011M06 * Windows Embedded CE 6.0 Update 110731_2011M07 * Windows Embedded CE 6.0 Update 110831_2011M08 (without KB2562821) * Windows Embedded CE 6.0 Update 110930_2011M09 * Windows Embedded CE 6.0 Update 111031_2011M10 * Windows Embedded CE 6.0 Update 111130_2011M11 ------------------------------------------------------------------ Version V1.1 / 2011-07-21 / PAM ------------------------------------------------------------------ Fixes - Power Panel 500 with 512 MB RAM did not boot due the automatic memory detection. - B&R Task Manager: The % text was difficult to read depending on the selected desktop colors. - B&R VNC Viewer: When NumLock was active, numpad keys (0123456789,+-*/ and Enter) were sent twice to the server. Changes - Updated with B&R Task Manager 2.1.3 - Updated with B&R VNC Viewer 4.0.2 ------------------------------------------------------------------ Version V1.0 / 2011-06-20 / PAM ------------------------------------------------------------------ - First Version. ------------------------------------------------------------------ Copyright (c) by B&R ------------------------------------------------------------------ Bernecker + Rainer Industrie-Elektronik Ges.m.b.H. B&R Straße 1 A - 5142 Eggelsberg Tel: +43 (0)7748/6586-0 Fax: +43 (0)7748/6586-26 Email: office@br-automation.com Web: http://www.br-automation.com ------------------------------------------------------------------