------------------------------------------------------------------ File: Readme.txt Version: 1.1 Date: 2011-07-06 Description: B&R Windows CE 6.0 APC810 + PPC800 ------------------------------------------------------------------ Below you will find a short description and version information of the software. ------------------------------------------------------------------ GENERAL INFORMATION ------------------------------------------------------------------ This is the B&R Windows CE 6.0 version for B&R Automation PC 810 and B&R Panel PC 800 devices. ------------------------------------------------------------------ INSTALLATION ------------------------------------------------------------------ For further informations, see the Windows CE 6.0 help. The help can be downloaded from the B&R homepage www.br-automation.com. ------------------------------------------------------------------ Version V1.1 / 2011-07-06 / PAM ------------------------------------------------------------------ Fixes - The Ethernet 2 interface on the PPC800 did not work correct. - B&R display keys did not work after pressing the Caps Lock, Scroll Lock or Num Lock key. - Updated with IEGD 10.4 This version fixes problems with video playback. - Updated with B&R IEGD 1.21. This version now sets the correct display resolution if only a display on the add-on SDL port is connected. Changes - Used CE 6.0 Updates: * windows Embedded CE 6.0 Product Rollup 2010 * Windows Embedded CE 6.0 Update 110131_2011M01 * Windows Embedded CE 6.0 Update 110228_2011M02 * Windows Embedded CE 6.0 Update 110331_2011M03 * Windows Embedded CE 6.0 Update 110430_2011M04 - Updated with APC810/PPC800 BSP 1.10 - Updated with B&R PVI 3.0.2 - Updated with B&R HMI Diagnostics 1.3 - Updated with B&R Screen Capture 1.1 - Updated with B&R Task Manager 2.1.3 - Updated with B&R VNC Viewer 4.0.2 - Updated with B&R ADI driver 1.52 - Updated with B&R AutoRun 5.4.1 - Updated with B&R Configuration Manager 3.5 - Updated with B&R Server applet 3.8.1 - Updated with B&R Touch applet 4.2.1 - Updated with PATA and HDA driver from Intel BSP 2.5 - The USB drivers (EHCI_ICEG.DLL und USBDISK6.DLL) have been updated with all Microsoft QFEs up to march 2011 (Update 110331_2011M03). ------------------------------------------------------------------ Version V1.0 / 2010-10-14 / PAM ------------------------------------------------------------------ - First Version. ------------------------------------------------------------------ Copyright (c) by B&R ------------------------------------------------------------------ Bernecker + Rainer Industrie-Elektronik Ges.m.b.H. B&R Straße 1 A - 5142 Eggelsberg Tel: +43 (0)7748/6586-0 Fax: +43 (0)7748/6586-26 Email: office@br-automation.com Web: http://www.br-automation.com ------------------------------------------------------------------