B&R Logo
  • Site web
  • Référence produit
  • Numéro de série
Identification
Identifié sous le nom Nom d'utilisateurDéconnexion
Chargement en cours...
Nous suivre:

Scalability+

Batch size 1 in machine manufacturing

Machine manufacturers are adding more and more special-purpose machines and machine variants to their product portfolios. Because each variant usually has to be designed from scratch, the amount of engineering work involved increases substantially.

Product customization has increased across all industries in recent years. Consumers have grown to expect nearly every individual wish to be met – all the way down to batch size 1. This trend directly impacts the machines used to manufacture these products.

Scalabilityplus_white_1.0_de

Only a few years ago, the typical portfolio of a machine manufacturer consisted mostly of standard machines manufactured in large quantities; since then, customer-specific variants and machine options have become the norm.

Machine variants alone cannot fulfill all consumer needs, however. Machine manufacturers also adapt their machines to the regional requirements of the companies producing the end products. One machine series is distinguished from the next by the performance of components, the selection of control panels or the range of available functions, for example.

Machine manufacturers are then faced with the challenge of economically and efficiently developing and automating all these different variants.

  •  
     
     
     
     
     
     
    Skalierbare Hardware
    Scalable hardware
     
    Automation_Studio_mit_Schriftzug_WEISS_ohne_Schatten_1.0_de
    Scalable software
     
    Skalierbare Technologie
    Scalable technology
     
    Skalierbare Maschine
    Machine technology
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.