Speed-torque characteristic curves  

Size 3

8DI33e.ffggghijk-l - Speed-torque characteristic curves

At DC bus voltage of 560 VDC

Kennlinien 8DI33_560VDC

At DC bus voltage of 750 VDC

Kennlinien 8DI33_750 VAC

8DI34e.ffggghijk-l - Speed-torque characteristic curves

At DC bus voltage of 560 VDC

Kennlinien 8DI34_560VDC

At DC bus voltage of 750 VDC

Kennlinien_8DI34_750_VAC_Neu

Size 4

8DI44e.ffggghijk-l - Speed-torque characteristic curves

At DC bus voltage of 560 VDC

Kennlinie_8DI44_560VDC

At DC bus voltage of 750 VDC

Kennlinie_8DI44_750VDC
8DI45e.ffggghijk-l - Speed-torque characteristic curves

At DC bus voltage of 560 VDC

Kennlinie_8DI45_560VDC

At DC bus voltage of 750 VDC

Kennlinie_8DI45_750VDC
8DI46e.ffggghijk-l - Speed-torque characteristic curves

At DC bus voltage of 560 VDC

Kennlinie_8DI46_560VDC

At DC bus voltage of 750 VDC

Kennlinie_8DI46_750VDC

Size 5

8DI54e.ffggghijk-l - Speed-torque characteristic curves

At DC bus voltage of 560 VDC

Kennlinie_8DI54_560VDC

At DC bus voltage of 750 VDC

Kennlinie_8DI54_750VDC
8DI55e.ffggghijk-l - Speed-torque characteristic curves

At DC bus voltage of 560 VDC

Kennlinie_8DI55_560VDC

At DC bus voltage of 750 VDC

Kennlinie_8DI55_750VDC
8DI56e.ffggghijk-l - Speed-torque characteristic curves

At DC bus voltage of 560 VDC

Kennlinie_8DI56_560VDC

At DC bus voltage of 750 VDC

Kennlinie_8DI56_750VDC
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.