Référence produit Description
80PS080X3.10-01 Power supply module, Input 3x 380-480 VAC ±10%, Power output 24-80 VDC 16.6 A (max. 1000 W), Output 24 VDC 2 A, X2X Link interface, integrated brake chopper, wall mounting. Order terminal blocks separately!
8B0C0320HC00.B00-1 ACOPOSmulti auxiliary supply module, 35 A, AS, cold plate or pass-through mounting, 42...58 VOut
8B0C0320HW00.B00-1 ACOPOSmulti auxiliary supply module , 35 A, AS, wall mounting, 42...58 VOut
8F1OA.01B.0000-1 Overvoltage protection, input 24-80 VDC, output 24-59.25 VDC (switched on) or 0 V (switched off), order terminal blocks separately.

Veuillez sélectionner un pays et une langue

B&R Logo