Référence produit Description
8BVI0014HCS0.000-1 ACOPOSmulti inverter module, 1.9 A, AS, cold plate or pass-through mounting
8BVI0014HCS0.000-3 ACOPOSmulti3 inverter module, 1.9 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0028HCS0.000-1 ACOPOSmulti inverter module, 3.8 A, AS, cold plate or pass-through mounting
8BVI0028HCS0.000-3 ACOPOSmulti3 inverter module, 3.8 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0055HCS0.000-1 ACOPOSmulti inverter module, 7.6 A, AS, cold plate or pass-through mounting
8BVI0055HCS0.000-3 ACOPOSmulti3 inverter module, 7.6 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0110HCS0.000-1 ACOPOSmulti inverter module, 15.1 A, AS, cold plate or pass-through mounting
8BVI0110HCS0.000-3 ACOPOSmulti3 inverter module, 15.1 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0220HCS0.000-1 ACOPOSmulti inverter module, 22 A, AS, cold plate or pass-through mounting
8BVI0220HCS0.000-3 ACOPOSmulti3 inverter module, 22 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0330HCS0.000-1 ACOPOSmulti inverter module, 33 A, AS, cold plate or pass-through mounting
8BVI0330HCS0.000-3 ACOPOSmulti3 inverter module, 33 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0440HCS0.000-1 ACOPOSmulti inverter module, 44 A, AS, cold plate or pass-through mounting
8BVI0440HCS0.000-3 ACOPOSmulti3 inverter module, 44 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0660HCS0.000-1 ACOPOSmulti inverter module, 66 A, AS, cold plate or pass-through mounting
8BVI0660HCS0.008-1 ACOPOSmulti inverter module, 66 A, AS, cold plate or pass-through mounting
8BVI0660HCS0.008-3 ACOPOSmulti3 inverter module, 66 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0880HCS0.004-1 ACOPOSmulti inverter module, 88 A, AS, cold plate or pass-through mounting
8BVI0880HCS0.008-1 ACOPOSmulti inverter module, 88 A, AS, cold plate or pass-through mounting
8BVI0880HCS0.008-3 ACOPOSmulti3 inverter module, 88 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI1650HCS0.004-1 ACOPOSmulti inverter module, 165 A, AS, cold plate or pass-through mounting
8BVI1650HCS0.004-3 ACOPOSmulti3 inverter module, 165 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI2000HCS0.000-1 ACOPOSmulti inverter module, 200 A, AS, cold plate or pass-through mounting
8BVI2000HCS0.000-3 ACOPOSmulti3 inverter module, 200 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements

Veuillez sélectionner un pays et une langue

B&R Logo