Référence produit Description
80SD100XD.C011-01 ACOPOSmicro stepper motor module, X2X Link interface, 2x HIPERFACE encoder, 24-64 VDC ±25% power supply, 2 motor connections, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks separately!
80SD100XD.C033-01 ACOPOSmicro stepper motor module, X2X Link interface, 2x 5 V SSI absolute encoder, 24-64 VDC ±25% power supply, 2 motor connections, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks separately!
80SD100XD.C044-01 ACOPOSmicro stepper motor module, X2X Link interface, 2x 24 V incremental encoder, 24-64 VDC ±25% power supply, 2 motor connections, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks separately!
80SD100XD.C04X-13 ACOPOSmicro stepper motor module, X2X Link interface, 1x 24 V incremental encoder, 24-64 VDC ±25% power supply, 2 motor connections, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, 4 digital inputs 24 VDC, sink, configurable as incremental encoder, 2 digital outputs 24 VDC, 0.5 A order terminal blocks separately!
80SD100XD.C0XX-01 ACOPOSmicro stepper motor module, X2X Link interface, 24-64 VDC ±25% power supply, 2 motor connections, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks separately!
80SD100XD.C0XX-21 ACOPOSmicro stepper motor module, X2X Link interface, 24-64 VDC ±25% power supply, 2 motor connections, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, 2 analog inputs ±10 V, 13-bit, order terminal blocks separately!
80SD100XD.W044-01 ACOPOSmicro stepper motor module, heat sink, X2X Link interface, 2x 24 V incremental encoder, 24-64 VDC ±25% power supply, 2 motor connections, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks separately!
80SD100XD.W0XX-01 ACOPOSmicro stepper motor module, heat sink, X2X Link interface, 24-64 VDC ±25% power supply, 2 motor connections, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks separately!
80SD100XS.C04X-01 ACOPOSmicro stepper motor module, X2X Link interface, 1x 24 V incremental encoder, 24-64 VDC ±25% power supply, 1 motor connection, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks separately!
80SD100XS.C04X-13 ACOPOSmicro stepper motor module, X2X Link interface, 1x 24 V incremental encoder, 24-64 VDC ±25% power supply, 1 motor connection, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, 4 digital inputs 24 VDC, sink, configurable as incremental encoder, 2 digital outputs 24 VDC, 0.5 A order terminal blocks separately!
80SD100XS.C0XX-01 ACOPOSmicro stepper motor module, X2X Link interface, 24-64 VDC ±25% power supply, 1 motor connection, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks separately!

Veuillez sélectionner un pays et une langue

B&R Logo