Please choose country and language:

Basic seminar - Fundamentals of industrial automation

Automation Studio is used to configure and program all B&R automation components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and using the options for integrated configuration and diagnostics will be shown. Use of IEC programming languages, numerous standard libraries and the integrated help system ensure that nothing is standing in the way of a successful start to the project.

Register here: SPE210.314 - Basisseminar-Grundst. indust. Automation - 50057627

Advanced seminar - mapp Services and connectivity with OPC UA

In addition to providing traditional control functionality, Industry 4.0 and smart factory concepts indicate that today's controllers must also be able to record and prepare data for higher-level systems while communicating with a wide range of devices in a network of machines. Find out more about mapp Services the components it includes. mapp Technology allows simple and efficient implementation of an extensive application infrastructure. Seamless integration of OPC UA client and server functions provides uniform support for connecting a large number of automation components through integration into existing IT infrastructures.A prerequisite for this seminar is participation in the basic seminar or basic Automation Studio training.

Register here: SPE250.314 - Aufbauseminar - mapp Services u. OPC UA - 50057628

Modeling and simulation - Virtual commissioning with industrialPhysics

Automation Studio offers end-to-end simulation that allows applications to be configured and tested without requiring hardware. industrialPhysics is a physics-based 3D simulation software with real-time capability for virtual commissioning of mechatronic systems. CAD data for systems can be imported into industrialPhysics to create digital twins that can then be connected to Automation Studio. *

Register here: SPE294.320 - industrialPhysics - 50057635

mapp Motion - Integration of servo and stepper motors

B&R drive solutions are configured, put into service and diagnosed using Automation Studio. Uniform, PLCopen-compliant software interfaces make it easy to program and combine a variety of different drive components in the machine. With mapp Technology, you can configure, program and diagnose the drive software all at the same time. This saves time and allows you to focus on the functionality of the drive rather than the programming itself. The B&R drive solution's freely configurable functions are used to create flexible machines.*

Register here: SPE415.319 - mapp Motion - Servo-Integration - 50057629

mapp View - Web meets automation

Smart devices such as tablets, smartphones, etc. are considered perfect examples of technology with ultimate usability. Unsurprisingly, operators of industrial machines and systems – and therefore also manufacturers of such equipment – desire nothing less when interacting with the machinery they use every day. With mapp View, B&R now offers access to web technology that can be used to develop HMI systems for B&R automation applications. Application engineers can use mapp View to create powerful and intuitive HMI solutions. The web technology used here is encapsulated with mapp View. Learning a broad field of technology is not necessary. HMI developers can focus entirely on creating a solution for the task at hand.*

Register here: SPE611.318 - mapp View: Web meets Automation - 50057630

Machine vision - Smart Sensor integration

With the world's first machine vision solution to be seamlessly incorporated in the automation system, B&R takes integrated machine vision to a whole new level. The cameras, intelligent image processing algorithms and innovative lighting portfolio are an integral part of the B&R control system. Machine vision is an important tool for the optimization and automatic control of production processes. This can be achieved quickly using B&R vision products, integrated image processing functions and the POWERLINK bus system. *

Register here: SPE1610.32 - Machine Vision - 50057634

Please choose country and language:

B&R Logo