B&R presents technologies for mobile machinery at bauma CONEXPO INDIA 2018
At bauma CONEXPO INDIA 2018 in Delhi, B&R will be presenting its innovative solutions for mobile machinery in Hall 2 Stall H34 from December 11 to 14, 2018. Advanced control systems from B&R offer comprehensive solutions to improve efficiency and productivity of mobile machinery.
Predictive maintenance, a game changer
At the exhibition, B&R will display its extremely robust X90 controllers designed to perform in harsh environment. The controllers capable of sustaining vibration, shock, oil, salt and UV light enable improved operational excellence and yield maximum output. Coupled with open technologies such as CANopen, POWERLINK, OPC UA and MQTT, the X90 controllers ensures high performance, reliability and seamless equipment-to-equipment and equipment-to-cloud connectivity. The highly scalable solution is equipped with condition monitoring and safety features, providing a competitive edge to OEMs. In addition, with remote access, essential data from the equipment can be logged, tracked, traced and accessed securely over the internet.
Reducing development time by 67%
The ready-made software components of mapp Technology make it easier and faster to perform frequently recurring programming tasks. mapp Technology with its extensively tested blocks for load balancing, multi axis control and active damping among others accelerate development time for new equipment. This dramatically reduces time-to-market. With mapp Services, B&R helps OEMs handle basic functions of mobile machinery such as automated text messaging, simplified software updates and handling of equipment options. Remote access and logging, helps equipment information to be securely monitored and logged across the globe on any device using a web browser.