Référence produit Description
8LTAC3.ee001ffgg-0 Synchronous motor, self-cooling / ISO flange, size C, length 3, nominal speed 100 rpm
8LTAC3.ee003ffgg-0 Synchronous motor, self-cooling / ISO flange, size C, length 3, nominal speed 300 rpm
8LTAC3.ee005ffgg-0 Synchronous motor, self-cooling / ISO flange, size C, length 3, nominal speed 500 rpm
8LTAC4.ee001ffgg-0 Synchronous motor, self-cooling / ISO flange, size C, length 4, nominal speed 100 rpm
8LTAC4.ee003ffgg-0 Synchronous motor, self-cooling / ISO flange, size C, length 4, nominal speed 300 rpm
8LTAC4.ee005ffgg-0 Synchronous motor, self-cooling / ISO flange, size C, length 4, nominal speed 500 rpm
8LTAC5.ee001ffgg-0 Synchronous motor, self-cooling / ISO flange, size C, length 5, nominal speed 100 rpm
8LTAC5.ee003ffgg-0 Synchronous motor, self-cooling / ISO flange, size C, length 5, nominal speed 300 rpm
8LTAC5.ee005ffgg-0 Synchronous motor, self-cooling / ISO flange, size C, length 5, nominal speed 500 rpm
8LTAC6.ee001ffgg-0 Synchronous motor, self-cooling / ISO flange, size C, length 6, nominal speed 100 rpm
8LTAC6.ee003ffgg-0 Synchronous motor, self-cooling / ISO flange, size C, length 6, nominal speed 300 rpm
8LTAC6.ee005ffgg-0 Synchronous motor, self-cooling / ISO flange, size C, length 6, nominal speed 500 rpm
8LTAC7.ee001ffgg-0 Synchronous motor, self-cooling / ISO flange, size C, length 7, nominal speed 100 rpm
8LTAC7.ee003ffgg-0 Synchronous motor, self-cooling / ISO flange, size C, length 7, nominal speed 300 rpm
8LTAC7.ee005ffgg-0 Synchronous motor, self-cooling / ISO flange, size C, length 7, nominal speed 500 rpm
8LTAC8.ee001ffgg-0 Synchronous motor, self-cooling / ISO flange, size C, length 8, nominal speed 100 rpm
8LTAC8.ee003ffgg-0 Synchronous motor, self-cooling / ISO flange, size C, length 8, nominal speed 300 rpm

Veuillez sélectionner un pays et une langue

B&R Logo