Please choose country and language:

The user-friendly B&R Embedded OS Installer enables you to quickly and reliably install a Microsoft Embedded operating system. The integrated backup function easily generates disk images of your data storage device that you can later open, edit and restore.

  • Features:
  • Simple installation of B&R Microsoft Embedded operating systems
  • Installation of customized Windows CE and Windows XP Embedded images
  • Simple installation of MS-DOS on a USB flash drive
  • Configuration a USB flash drive for a B&R upgrade
  • Simple installation of Windows Embedded Standard 7 setup files on a USB flash drive
  • Disk image generation and backup
  • File manager for editing existing disk images
  • Support for FAT16 and FAT32 file systems

Please choose country and language:

B&R Logo