DWL@DWL10000079935
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.1.3.0 | * | 14/06/2012 | 442 Ko | EXE | AS2.6_HW_X67DM1321.L12.exe | |
| Description |
V2.6 HW Upgrade (X67DM1321.L12) Revision information X67DM1321.L12 Version 1.1.3.0: ID: 288280 Error correction gate time measurement Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\6685_1.fw(532), 1\6685_5.fw(770), 1\6685_6.fw(898), 1\6685_8.fw(928), 1\6685_9.fw(928) Version 1.1.2.0: ID: 242860 Correction of X67BCOnboard Compatible Code The new Compatible Code "X67BCOnboardL12" caused some problems in combination with the X67BC8321.L12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\6685_1.fw(532), 1\6685_5.fw(770), 1\6685_6.fw(898), 1\6685_8.fw(912) Version1.1.1.0: ID: 239470 Correction of X67BCOnboard Compatible Codes to X67BCOnboardL12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\6685_1.fw(532), 1\6685_5.fw(770), 1\6685_6.fw(898), 1\6685_8.fw(912) Version 1.1.0.0: ID: 232865 Support for latch function added Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\6685_1.fw(532), 1\6685_5.fw(770), 1\6685_6.fw(898), 1\6685_8.fw(912) Version 1.0.3.2: ID: 231235 Problemwith CanIO CPU in FieldbusDESIGNER corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\6685_1.fw(532), 1\6685_5.fw(770), 1\6685_6.fw(898), 1\6685_8.fw(912) Version 1.0.3.1: ID: 216160 Support of asynchronous module status data points Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\6685_1.fw(532), 1\6685_5.fw(770), 1\6685_6.fw(898), 1\6685_8.fw(912) Version 1.0.3.0: ID: 209550 CompatibleCode added Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\6685_1.fw(532), 1\6685_5.fw(770), 1\6685_6.fw(898) Version 1.0.2.0: ID: 194545 Correction of communication-IRQ-function to prevent interrupt intersections New FW V898 : Correction of communication-IRQ-function to prevent interruptintersections Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\6685_1.fw(532), 1\6685_5.fw(770), 1\6685_6.fw(898) Version 1.0.1.0: ID: 190460 Enhancement of single channelor counter configuration on CANIO Enhancement of single channel or counter configuration on CANIO Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\6685_1.fw(532), 1\6685_5.fw(770) |
|||||