DWL@DWL10000067062

Version Langue
Système d'exploitation
Date
Taille
Type Téléchargement
4.2.0 * Windows10, Windows11 01/10/2025 38 Mo ZIP ADI_.NET_SDK_4.2.0.zip
Description ADI .NET SDK

This software allows functions of the B&R Automation Device Interface (ADI) to be accessed from .NET applications created with Microsoft Visual Studio.

This can be used to set LEDs or change the brightness on a B&R Automation Panel, for example.

The appropriate ADI driver must be installed for the device.

The Visual Basic and Visual C# programming languages are supported.

Updated for universal ADI driver version 3.3.0:

- Added support for APC2300 and PPC2300.

Changes

- Added support for Windows 11 IoT Enterprise 2024 LTSC.
- Updated EULA.
- The C++ runtime environment of the ADI DLL is now linked dynamically.
- The Microsoft Visual C++ Redistributable packages (32- and 64-bit) are installed.
- Updated to Sandcastle Help File Builder 25.3.22.0.
- Updated to nuget.exe 6.14.0.116.
Loading
Retour à la liste

Veuillez sélectionner un pays et une langue

B&R Logo